CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 900 mm35.433 in |
d1 - Cone Outside Diameter |
N/A 840 mm33.071 in |
D1 - Cup Bore |
N/A 720 mm28.346 in |
E - Shoulder Diameter - Housing (Max) |
N/A 751 mm29.567 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 780 mm30.709 in |
r - Fillet Radius |
N/A 6 mm0.24 in |
S - Dimension |
N/A 335 mm13.189 in |
T - Total Width |
N/A 180.2 mm7.095 in |
T1 - Cage Position |
N/A 127.3 mm5.012 in |
Groove Position |
N/A 65 mm2.559 in |
T3 - Cup Width |
N/A 89 mm3.5 in |