CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 630.000 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796363373 |
Dimensions
D - Outside Diameter |
N/A 950 mm37.402 in |
d1 - Cone Outside Diameter |
N/A 880 mm34.646 in |
D1 - Cup Bore |
N/A 761 mm29.961 in |
E - Shoulder Diameter - Housing (Max) |
N/A 792 mm31.181 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 823 mm32.402 in |
r - Fillet Radius |
N/A 8 mm0.315 in |
S - Dimension |
N/A 359 mm14.134 in |
T - Total Width |
N/A 190 mm7.48 in |
T1 - Cage Position |
N/A 134 mm5.276 in |
Groove Position |
N/A 79 mm3.11 in |
T2 - Cone Width |
N/A 119.5 mm4.705 in |
T3 - Cup Width |
N/A 91 mm3.583 in |