CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 710 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796363380 |
Dimensions
D - Outside Diameter |
N/A 1060.000 mm41.732 in |
d1 - Cone Outside Diameter |
N/A 985 mm38.78 in |
D1 - Cup Bore |
N/A 855 mm33.661 in |
E - Shoulder Diameter - Housing (Max) |
N/A 887 mm34.921 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 921 mm36.26 in |
r - Fillet Radius |
N/A 8 mm0.315 in |
S - Dimension |
N/A 404 mm15.906 in |
T - Total Width |
N/A 212 mm8.346 in |
T1 - Cage Position |
N/A 143.9 mm5.665 in |
Groove Position |
N/A 82 mm3.23 in |
T2 - Cone Width |
N/A 128 mm5.039 in |
T3 - Cup Width |
N/A 105 mm4.134 in |