CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 750 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796014718 |
Dimensions
D - Outside Diameter |
N/A 1120 mm44.095 in |
d1 - Cone Outside Diameter |
N/A 1028 mm40.472 in |
D1 - Cup Bore |
N/A 884 mm34.803 in |
E - Shoulder Diameter - Housing (Max) |
N/A 930 mm36.61 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 966 mm38.03 in |
r - Fillet Radius |
N/A 8 mm0.320 in |
S - Dimension |
N/A 418 mm16.457 in |
T - Total Width |
N/A 224 mm8.819 in |
T1 - Cage Position |
N/A 156.42 mm6.156 in |
Groove Position |
N/A 83.31 mm3.28 in |
T3 - Cup Width |
N/A 117 mm4.606 in |