CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 800 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796363397 |
Dimensions
D - Outside Diameter |
N/A 1180 mm46.457 in |
d1 - Cone Outside Diameter |
N/A 1100 mm43.307 in |
D1 - Cup Bore |
N/A 955 mm37.598 in |
E - Shoulder Diameter - Housing (Max) |
N/A 993 mm39.094 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 1029 mm40.512 in |
r - Fillet Radius |
N/A 8 mm0.315 in |
S - Dimension |
N/A 440 mm17.323 in |
T - Total Width |
N/A 230 mm9.055 in |
T1 - Cage Position |
N/A 162.9 mm6.413 in |
Groove Position |
N/A 120 mm4.72 in |
T2 - Cone Width |
N/A 146 mm5.748 in |
T3 - Cup Width |
N/A 111.5 mm4.39 in |