CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 100 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796358140 |
Dimensions
D - Outside Diameter |
N/A 170 mm6.693 in |
d1 - Cone Outside Diameter |
N/A 152.3 mm5.996 in |
D1 - Cup Bore |
N/A 127.5 mm5.02 in |
E - Shoulder Diameter - Housing (Max) |
N/A 134 mm5.276 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 141 mm5.551 in |
r - Fillet Radius |
N/A 1.5 mm0.06 in |
S - Dimension |
N/A 58 mm2.284 in |
T - Total Width |
N/A 42 mm1.654 in |
T1 - Cage Position |
N/A 35.4 mm1.394 in |
T2 - Cone Width |
N/A 26.2 mm1.032 in |
T3 - Cup Width |
N/A 20.5 mm0.807 in |