CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 110 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796209237 |
Dimensions
D - Outside Diameter |
N/A 190 mm7.480 in |
d1 - Cone Outside Diameter |
N/A 171.1 mm6.736 in |
D1 - Cup Bore |
N/A 140 mm5.512 in |
E - Shoulder Diameter - Housing (Max) |
N/A 149 mm5.866 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 157 mm6.181 in |
r - Fillet Radius |
N/A 2 mm0.08 in |
S - Dimension |
N/A 63.8 mm2.512 in |
T - Total Width |
N/A 48.03 mm1.891 in |
T1 - Cage Position |
N/A 40.3 mm1.587 in |
T2 - Cone Width |
N/A 30.3 mm1.193 in |
T3 - Cup Width |
N/A 24.8 mm0.976 in |