CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 210 mm8.268 in |
d1 - Cone Outside Diameter |
N/A 188.1 mm7.406 in |
D1 - Cup Bore |
N/A 154 mm6.063 in |
E - Shoulder Diameter - Housing (Max) |
N/A 163 mm6.417 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 172 mm6.772 in |
r - Fillet Radius |
N/A 2 mm0.08 in |
S - Dimension |
N/A 70 mm2.756 in |
T - Total Width |
N/A 54 mm2.126 in |
T1 - Cage Position |
N/A 46 mm1.811 in |
T2 - Cone Width |
N/A 34 mm1.339 in |
T3 - Cup Width |
N/A 27 mm1.063 in |