CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 225 mm8.858 in |
d1 - Cone Outside Diameter |
N/A 203.4 mm8.008 in |
D1 - Cup Bore |
N/A 165.5 mm6.516 in |
E - Shoulder Diameter - Housing (Max) |
N/A 177 mm6.97 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 186 mm7.32 in |
r - Fillet Radius |
N/A 2 mm0.08 in |
S - Dimension |
N/A 75.6 mm2.976 in |
T - Total Width |
N/A 58 mm2.284 in |
T1 - Cage Position |
N/A 48.6 mm1.91 in |
T2 - Cone Width |
N/A 36.7 mm1.445 in |
T3 - Cup Width |
N/A 30.1 mm1.185 in |