CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 240 mm9.449 in |
d1 - Cone Outside Diameter |
N/A 216.1 mm8.508 in |
D1 - Cup Bore |
N/A 177 mm6.969 in |
E - Shoulder Diameter - Housing (Max) |
N/A 188 mm7.402 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 199 mm7.835 in |
r - Fillet Radius |
N/A 2 mm0.08 in |
S - Dimension |
N/A 82 mm3.228 in |
T - Total Width |
N/A 60 mm2.362 in |
T1 - Cage Position |
N/A 51.7 mm2.035 in |
T2 - Cone Width |
N/A 38.5 mm1.516 in |
T3 - Cup Width |
N/A 30 mm1.181 in |