CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 150 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796210516 |
Dimensions
D - Outside Diameter |
N/A 250 mm9.843 in |
d1 - Cone Outside Diameter |
N/A 223.9 mm8.815 in |
D1 - Cup Bore |
N/A 190 mm7.48 in |
E - Shoulder Diameter - Housing (Max) |
N/A 198 mm7.795 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 209 mm8.228 in |
r - Fillet Radius |
N/A 2 mm0.08 in |
S - Dimension |
N/A 87 mm3.425 in |
T - Total Width |
N/A 60 mm2.362 in |
T1 - Cage Position |
N/A 52.2 mm2.055 in |
T2 - Cone Width |
N/A 38 mm1.496 in |
T3 - Cup Width |
N/A 28 mm1.102 in |