CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 270 mm10.63 in |
d1 - Cone Outside Diameter |
N/A 243.5 mm9.587 in |
D1 - Cup Bore |
N/A 203 mm7.992 in |
E - Shoulder Diameter - Housing (Max) |
N/A 213 mm8.39 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 225 mm8.86 in |
r - Fillet Radius |
N/A 2.5 mm0.1 in |
S - Dimension |
N/A 92 mm3.622 in |
T - Total Width |
N/A 67 mm2.638 in |
T1 - Cage Position |
N/A 57.4 mm2.26 in |
T2 - Cone Width |
N/A 42 mm1.654 in |
T3 - Cup Width |
N/A 33 mm1.299 in |