CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 280 mm11.024 in |
d1 - Cone Outside Diameter |
N/A 251.2 mm9.89 in |
D1 - Cup Bore |
N/A 215 mm8.465 in |
E - Shoulder Diameter - Housing (Max) |
N/A 223 mm8.78 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 235 mm9.252 in |
r - Fillet Radius |
N/A 2.5 mm0.1 in |
S - Dimension |
N/A 96 mm3.78 in |
T - Total Width |
N/A 67 mm2.638 in |
T1 - Cage Position |
N/A 58.6 mm2.307 in |
T2 - Cone Width |
N/A 42.2 mm1.661 in |
T3 - Cup Width |
N/A 30.5 mm1.201 in |