CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 180 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796163034 |
Dimensions
D - Outside Diameter |
N/A 300 mm11.811 in |
d1 - Cone Outside Diameter |
N/A 270 mm10.63 in |
D1 - Cup Bore |
N/A 227 mm8.937 in |
E - Shoulder Diameter - Housing (Max) |
N/A 238 mm9.37 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 251 mm9.88 in |
r - Fillet Radius |
N/A 2.5 mm0.1 in |
S - Dimension |
N/A 103 mm4.055 in |
T - Total Width |
N/A 73.03 mm2.875 in |
T1 - Cage Position |
N/A 62.7 mm2.47 in |
T2 - Cone Width |
N/A 46 mm1.811 in |
T3 - Cup Width |
N/A 35.5 mm1.398 in |