CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 190 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796191211 |
Dimensions
D - Outside Diameter |
N/A 320 mm12.598 in |
d1 - Cone Outside Diameter |
N/A 285.6 mm11.249 in |
D1 - Cup Bore |
N/A 243.5 mm9.587 in |
E - Shoulder Diameter - Housing (Max) |
N/A 253 mm9.96 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 268 mm10.55 in |
r - Fillet Radius |
N/A 3 mm0.12 in |
S - Dimension |
N/A 110 mm4.331 in |
T - Total Width |
N/A 78.13 mm3.076 in |
T1 - Cage Position |
N/A 67.7 mm2.66 in |
T2 - Cone Width |
N/A 49 mm1.929 in |
T3 - Cup Width |
N/A 36 mm1.417 in |