CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 200 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796163775 |
Dimensions
D - Outside Diameter |
N/A 340 mm13.386 in |
d1 - Cone Outside Diameter |
N/A 304.3 mm11.98 in |
D1 - Cup Bore |
N/A 257 mm10.118 in |
E - Shoulder Diameter - Housing (Max) |
N/A 269 mm10.59 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 284 mm11.18 in |
r - Fillet Radius |
N/A 3 mm0.12 in |
S - Dimension |
N/A 116 mm4.567 in |
T - Total Width |
N/A 85.04 mm3.348 in |
T1 - Cage Position |
N/A 73.9 mm2.91 in |
T2 - Cone Width |
N/A 53.5 mm2.106 in |
T3 - Cup Width |
N/A 40 mm1.575 in |