CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 220 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796220522 |
Dimensions
D - Outside Diameter |
N/A 360 mm14.172 in |
d1 - Cone Outside Diameter |
N/A 326.3 mm12.847 in |
D1 - Cup Bore |
N/A 273.5 mm10.768 in |
E - Shoulder Diameter - Housing (Max) |
N/A 288 mm11.34 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 303 mm11.93 in |
r - Fillet Radius |
N/A 3 mm0.12 in |
S - Dimension |
N/A 125 mm4.921 in |
T - Total Width |
N/A 85.03 mm3.348 in |
T1 - Cage Position |
N/A 74.1 mm2.92 in |
T2 - Cone Width |
N/A 55 mm2.165 in |
T3 - Cup Width |
N/A 41 mm1.614 in |