CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 380 mm14.961 in |
d1 - Cone Outside Diameter |
N/A 345.1 mm13.587 in |
D1 - Cup Bore |
N/A 295.5 mm11.634 in |
E - Shoulder Diameter - Housing (Max) |
N/A 308 mm12.13 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 323 mm12.72 in |
r - Fillet Radius |
N/A 3 mm0.12 in |
S - Dimension |
N/A 135 mm5.315 in |
T - Total Width |
N/A 85.03 mm3.348 in |
T1 - Cage Position |
N/A 74.4 mm2.93 in |
T2 - Cone Width |
N/A 54 mm2.126 in |
T3 - Cup Width |
N/A 40.5 mm1.595 in |