CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 260 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796221987 |
Dimensions
D - Outside Diameter |
N/A 420 mm16.535 in |
d1 - Cone Outside Diameter |
N/A 382.2 mm15.047 in |
D1 - Cup Bore |
N/A 324 mm12.756 in |
E - Shoulder Diameter - Housing (Max) |
N/A 340 mm13.386 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 356 mm14.016 in |
r - Fillet Radius |
N/A 4 mm0.16 in |
S - Dimension |
N/A 148 mm5.827 in |
T - Total Width |
N/A 95 mm3.74 in |
T1 - Cage Position |
N/A 84.7 mm3.335 in |
T2 - Cone Width |
N/A 61 mm2.402 in |
T3 - Cup Width |
N/A 46 mm1.811 in |