CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 280 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796222694 |
Dimensions
D - Outside Diameter |
N/A 440 mm17.323 in |
d1 - Cone Outside Diameter |
N/A 401 mm15.787 in |
D1 - Cup Bore |
N/A 343 mm13.504 in |
E - Shoulder Diameter - Housing (Max) |
N/A 360 mm14.17 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 376 mm14.8 in |
r - Fillet Radius |
N/A 4 mm0.157 in |
S - Dimension |
N/A 158 mm6.221 in |
T - Total Width |
N/A 95.04 mm3.742 in |
T1 - Cage Position |
N/A 84.7 mm3.33 in |
T2 - Cone Width |
N/A 62 mm2.441 in |
T3 - Cup Width |
N/A 45.5 mm1.791 in |