CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 300 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796222724 |
Dimensions
D - Outside Diameter |
N/A 480 mm18.898 in |
d1 - Cone Outside Diameter |
N/A 434.1 mm17.091 in |
D1 - Cup Bore |
N/A 372 mm14.646 in |
E - Shoulder Diameter - Housing (Max) |
N/A 388 mm15.28 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 407 mm16.02 in |
r - Fillet Radius |
N/A 4 mm0.157 in |
S - Dimension |
N/A 168 mm6.614 in |
T - Total Width |
N/A 109.04 mm4.293 in |
T1 - Cage Position |
N/A 95.5 mm3.76 in |
T2 - Cone Width |
N/A 70 mm2.756 in |
T3 - Cup Width |
N/A 51 mm2.008 in |