CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 320.000 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796358164 |
Dimensions
D - Outside Diameter |
N/A 500 mm19.685 in |
d1 - Cone Outside Diameter |
N/A 460 mm18.11 in |
D1 - Cup Bore |
N/A 391 mm15.394 in |
E - Shoulder Diameter - Housing (Max) |
N/A 407 mm16.024 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 427 mm16.811 in |
r - Fillet Radius |
N/A 4 mm0.157 in |
S - Dimension |
N/A 180 mm7.087 in |
T - Total Width |
N/A 109 mm4.291 in |
T1 - Cage Position |
N/A 94.4 mm3.717 in |
T2 - Cone Width |
N/A 68 mm2.677 in |
T3 - Cup Width |
N/A 53 mm2.087 in |