CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 540 mm21.2600 in |
d1 - Cone Outside Diameter |
N/A 497 mm19.567 in |
D1 - Cup Bore |
N/A 428 mm16.85 in |
E - Shoulder Diameter - Housing (Max) |
N/A 443 mm17.44 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 463 mm18.23 in |
r - Fillet Radius |
N/A 4 mm0.157 in |
S - Dimension |
N/A 192 mm7.559 in |
T - Total Width |
N/A 122 mm4.803 in |
T1 - Cage Position |
N/A 102.6 mm4.039 in |
T2 - Cone Width |
N/A 73.5 mm2.894 in |
T3 - Cup Width |
N/A 59.5 mm2.343 in |