CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 360.000 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796298941 |
Dimensions
D - Outside Diameter |
N/A 560 mm22.0470 in |
d1 - Cone Outside Diameter |
N/A 511 mm20.118 in |
D1 - Cup Bore |
N/A 428 mm16.85 in |
E - Shoulder Diameter - Housing (Max) |
N/A 457 mm17.99 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 476 mm18.74 in |
r - Fillet Radius |
N/A 4 mm0.16 in |
S - Dimension |
N/A 202 mm7.953 in |
T - Total Width |
N/A 122 mm4.803 in |
T1 - Cage Position |
N/A 86.9 mm3.42 in |
Groove Position |
N/A 50 mm1.97 in |
T3 - Cup Width |
N/A 65 mm2.559 in |