CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 380 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796065987 |
Dimensions
D - Outside Diameter |
N/A 600 mm23.6220 in |
d1 - Cone Outside Diameter |
N/A 546 mm21.496 in |
D1 - Cup Bore |
N/A 455 mm17.913 in |
E - Shoulder Diameter - Housing (Max) |
N/A 486 mm19.13 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 507 mm19.96 in |
r - Fillet Radius |
N/A 5 mm0.200 in |
S - Dimension |
N/A 216 mm8.504 in |
T - Total Width |
N/A 132 mm5.197 in |
T1 - Cage Position |
N/A 94.5 mm3.72 in |
Groove Position |
N/A 49 mm1.93 in |
T3 - Cup Width |
N/A 70 mm2.756 in |