CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 650 mm25.591 in |
d1 - Cone Outside Diameter |
N/A 600 mm23.622 in |
D1 - Cup Bore |
N/A 520 mm20.472 in |
E - Shoulder Diameter - Housing (Max) |
N/A 537 mm21.142 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 561 mm22.087 in |
r - Fillet Radius |
N/A 5 mm0.197 in |
S - Dimension |
N/A 235 mm9.252 in |
T - Total Width |
N/A 140 mm5.512 in |
T1 - Cage Position |
N/A 95.8 mm3.772 in |
Groove Position |
N/A 53 mm2.087 in |
T3 - Cup Width |
N/A 67.5 mm2.657 in |