CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 440 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0053893336176 |
Dimensions
D - Outside Diameter |
N/A 680 mm26.7720 in |
d1 - Cone Outside Diameter |
N/A 631.5 mm24.862 in |
D1 - Cup Bore |
N/A 540 mm21.26 in |
E - Shoulder Diameter - Housing (Max) |
N/A 561 mm22.087 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 585 mm23.031 in |
r - Fillet Radius |
N/A 5 mm0.197 in |
S - Dimension |
N/A 245 mm9.646 in |
T - Total Width |
N/A 145 mm5.709 in |
T1 - Cage Position |
N/A 140 mm5.512 in |
Groove Position |
N/A 61.2 mm2.41 in |
T2 - Cone Width |
N/A 90 mm3.543 in |
T3 - Cup Width |
N/A 70.5 mm2.776 in |