CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 710 mm27.953 in |
d1 - Cone Outside Diameter |
N/A 660 mm25.984 in |
D1 - Cup Bore |
N/A 567 mm22.323 in |
E - Shoulder Diameter - Housing (Max) |
N/A 589 mm23.189 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 614 mm24.173 in |
r - Fillet Radius |
N/A 5 mm0.197 in |
S - Dimension |
N/A 257 mm10.118 in |
T - Total Width |
N/A 150 mm5.906 in |
T1 - Cage Position |
N/A 105.3 mm4.146 in |
Groove Position |
N/A 55 mm2.165 in |
T3 - Cup Width |
N/A 72.5 mm2.854 in |