CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 730 mm28.74 in |
d1 - Cone Outside Diameter |
N/A 680 mm26.772 in |
D1 - Cup Bore |
N/A 591 mm23.268 in |
E - Shoulder Diameter - Housing (Max) |
N/A 610 mm24.016 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 635 mm25 in |
r - Fillet Radius |
N/A 5 mm0.197 in |
S - Dimension |
N/A 270 mm10.63 in |
T - Total Width |
N/A 150 mm5.906 in |
T1 - Cage Position |
N/A 101.6 mm4 in |
Groove Position |
N/A 54 mm2.126 in |
T3 - Cup Width |
N/A 73.5 mm2.894 in |