CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 500 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796014558 |
Dimensions
D - Outside Diameter |
N/A 870 mm34.2520 in |
d1 - Cone Outside Diameter |
N/A 779 mm30.669 in |
D1 - Cup Bore |
N/A 620 mm24.409 in |
E - Shoulder Diameter - Housing (Max) |
N/A 677 mm26.65 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 712 mm28.03 in |
r - Fillet Radius |
N/A 8 mm0.310 in |
S - Dimension |
N/A 293 mm11.535 in |
T - Total Width |
N/A 224 mm8.819 in |
T1 - Cage Position |
N/A 162.97 mm6.416 in |
Groove Position |
N/A 95.51 mm3.76 in |
T3 - Cup Width |
N/A 118 mm4.646 in |