CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 530 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796014671 |
Dimensions
D - Outside Diameter |
N/A 920 mm36.221 in |
d1 - Cone Outside Diameter |
N/A 823 mm32.402 in |
D1 - Cup Bore |
N/A 657 mm25.866 in |
E - Shoulder Diameter - Housing (Max) |
N/A 716 mm28.19 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 753 mm29.65 in |
r - Fillet Radius |
N/A 8 mm0.310 in |
S - Dimension |
N/A 310 mm12.205 in |
T - Total Width |
N/A 236 mm9.291 in |
T1 - Cage Position |
N/A 171.42 mm6.749 in |
Groove Position |
N/A 93.7 mm3.689 in |
T3 - Cup Width |
N/A 124 mm4.882 in |