CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 560 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796014541 |
Dimensions
D - Outside Diameter |
N/A 980 mm38.583 in |
d1 - Cone Outside Diameter |
N/A 876 mm34.888 in |
D1 - Cup Bore |
N/A 693 mm27.283 in |
E - Shoulder Diameter - Housing (Max) |
N/A 759 mm29.88 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 798.1 mm31.42 in |
r - Fillet Radius |
N/A 10 mm0.39 in |
S - Dimension |
N/A 328 mm12.913 in |
T - Total Width |
N/A 250 mm9.843 in |
T1 - Cage Position |
N/A 183.2 mm7.21 in |
Groove Position |
N/A 106.5 mm4.19 in |
T3 - Cup Width |
N/A 134 mm6.276 in |