CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 600 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796234444 |
Dimensions
D - Outside Diameter |
N/A 1030 mm40.551 in |
d1 - Cone Outside Diameter |
N/A 922 mm36.299 in |
D1 - Cup Bore |
N/A 744 mm29.291 in |
E - Shoulder Diameter - Housing (Max) |
N/A 805 mm31.69 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 847.1 mm33.35 in |
r - Fillet Radius |
N/A 10 mm0.39 in |
S - Dimension |
N/A 351 mm13.819 in |
T - Total Width |
N/A 258 mm10.158 in |
T1 - Cage Position |
N/A 186 mm7.32 in |
Groove Position |
N/A 107 mm4.21 in |
T3 - Cup Width |
N/A 134 mm5.276 in |