CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 630.000 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796018747 |
Dimensions
D - Outside Diameter |
N/A 1090 mm42.913 in |
d1 - Cone Outside Diameter |
N/A 975 mm38.386 in |
D1 - Cup Bore |
N/A 780 mm30.709 in |
E - Shoulder Diameter - Housing (Max) |
N/A 849 mm33.43 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 893.1 mm35.16 in |
r - Fillet Radius |
N/A 10 mm0.39 in |
S - Dimension |
N/A 367 mm14.449 in |
T - Total Width |
N/A 280 mm11.024 in |
T1 - Cage Position |
N/A 203.1 mm8 in |
Groove Position |
N/A 114.2 mm4.5 in |
T3 - Cup Width |
N/A 146 mm5.748 in |