CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 670 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796014534 |
Dimensions
D - Outside Diameter |
N/A 1150 mm45.276 in |
d1 - Cone Outside Diameter |
N/A 1029 mm40.512 in |
D1 - Cup Bore |
N/A 830 mm32.677 in |
E - Shoulder Diameter - Housing (Max) |
N/A 899 mm35.39 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 946 mm37.24 in |
r - Fillet Radius |
N/A 12 mm0.470 in |
S - Dimension |
N/A 391 mm15.394 in |
T - Total Width |
N/A 290 mm11.417 in |
T1 - Cage Position |
N/A 209.25 mm8.238 in |
Groove Position |
N/A 118 mm4.646 in |
T3 - Cup Width |
N/A 150 mm5.906 in |