CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 710 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796241091 |
Dimensions
D - Outside Diameter |
N/A 1220 mm48.032 in |
d1 - Cone Outside Diameter |
N/A 1092 mm42.992 in |
D1 - Cup Bore |
N/A 879 mm34.606 in |
E - Shoulder Diameter - Housing (Max) |
N/A 953 mm37.52 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 1003 mm39.49 in |
r - Fillet Radius |
N/A 12 mm0.470 in |
S - Dimension |
N/A 414 mm16.299 in |
T - Total Width |
N/A 308 mm12.126 in |
T1 - Cage Position |
N/A 222.61 mm8.764 in |
Groove Position |
N/A 122.66 mm4.829 in |
T3 - Cup Width |
N/A 160 mm6.299 in |