CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 850 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796014404 |
Dimensions
D - Outside Diameter |
N/A 1440 mm56.693 in |
d1 - Cone Outside Diameter |
N/A 1294 mm50.945 in |
D1 - Cup Bore |
N/A 1045 mm41.142 in |
E - Shoulder Diameter - Housing (Max) |
N/A 1129 mm44.5 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 1171.1 mm46.11 in |
r - Fillet Radius |
N/A 12 mm0.470 in |
S - Dimension |
N/A 495 mm19.488 in |
T - Total Width |
N/A 354.09 mm13.94 in |
T1 - Cage Position |
N/A 309.47 mm12.184 in |
T2 - Cone Width |
N/A 224.7 mm8.847 in |
T3 - Cup Width |
N/A 185.5 mm7.303 in |