CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 210 mm8.268 in |
d1 - Cone Outside Diameter |
N/A 182.2 mm7.173 in |
D1 - Cup Bore |
N/A 141.5 mm5.571 in |
E - Shoulder Diameter - Housing (Max) |
N/A 151 mm5.94 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 164 mm6.46 in |
r - Fillet Radius |
N/A 2.5 mm0.1 in |
S - Dimension |
N/A 62 mm2.441 in |
T - Total Width |
N/A 67 mm2.638 in |
T1 - Cage Position |
N/A 58 mm2.28 in |
T2 - Cone Width |
N/A 43 mm1.693 in |
T3 - Cup Width |
N/A 32 mm1.26 in |