CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 120 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796139442 |
Dimensions
D - Outside Diameter |
N/A 250 mm9.843 in |
d1 - Cone Outside Diameter |
N/A 216.8 mm8.54 in |
D1 - Cup Bore |
N/A 171 mm6.73 in |
E - Shoulder Diameter - Housing (Max) |
N/A 182 mm7.17 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 197 mm7.76 in |
r - Fillet Radius |
N/A 3 mm0.12 in |
S - Dimension |
N/A 74 mm2.92 in |
T - Total Width |
N/A 78 mm3.071 in |
T1 - Cage Position |
N/A 68.5 mm2.7 in |
T2 - Cone Width |
N/A 50.5 mm1.99 in |
T3 - Cup Width |
N/A 36.5 mm1.44 in |