CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 130 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796224629 |
Dimensions
D - Outside Diameter |
N/A 270 mm10.63 in |
d1 - Cone Outside Diameter |
N/A 234.4 mm9.228 in |
D1 - Cup Bore |
N/A 184.5 mm7.264 in |
E - Shoulder Diameter - Housing (Max) |
N/A 197 mm7.756 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 213 mm8.386 in |
r - Fillet Radius |
N/A 3 mm0.12 in |
S - Dimension |
N/A 81 mm3.189 in |
T - Total Width |
N/A 85 mm3.346 in |
T1 - Cage Position |
N/A 72.7 mm2.862 in |
T2 - Cone Width |
N/A 54 mm2.126 in |
T3 - Cup Width |
N/A 40.9 mm1.61 in |