CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 280 mm11.024 in |
d1 - Cone Outside Diameter |
N/A 245.4 mm9.661 in |
D1 - Cup Bore |
N/A 194.5 mm7.658 in |
E - Shoulder Diameter - Housing (Max) |
N/A 207 mm8.15 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 223 mm8.78 in |
r - Fillet Radius |
N/A 3 mm0.12 in |
S - Dimension |
N/A 86 mm3.386 in |
T - Total Width |
N/A 85 mm3.346 in |
T1 - Cage Position |
N/A 72.9 mm2.87 in |
T2 - Cone Width |
N/A 54 mm2.126 in |
T3 - Cup Width |
N/A 41 mm1.614 in |