CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 150 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796224650 |
Dimensions
D - Outside Diameter |
N/A 300 mm11.811 in |
d1 - Cone Outside Diameter |
N/A 262.9 mm10.35 in |
D1 - Cup Bore |
N/A 207.5 mm8.169 in |
E - Shoulder Diameter - Housing (Max) |
N/A 222 mm8.74 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 238 mm9.37 in |
r - Fillet Radius |
N/A 3 mm0.12 in |
S - Dimension |
N/A 92 mm3.622 in |
T - Total Width |
N/A 90 mm3.543 in |
T1 - Cage Position |
N/A 78.3 mm3.08 in |
T2 - Cone Width |
N/A 58 mm2.284 in |
T3 - Cup Width |
N/A 43.4 mm1.709 in |