CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 160 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796358157 |
Dimensions
D - Outside Diameter |
N/A 320 mm12.598 in |
d1 - Cone Outside Diameter |
N/A 279.3 mm10.996 in |
D1 - Cup Bore |
N/A 223.5 mm8.799 in |
E - Shoulder Diameter - Housing (Max) |
N/A 237 mm9.331 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 255 mm10.039 in |
r - Fillet Radius |
N/A 4 mm0.157 in |
S - Dimension |
N/A 99 mm3.898 in |
T - Total Width |
N/A 95 mm3.74 in |
T1 - Cage Position |
N/A 82.2 mm3.236 in |
T2 - Cone Width |
N/A 60.5 mm2.382 in |
T3 - Cup Width |
N/A 45.5 mm1.791 in |