CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 170 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796358072 |
Dimensions
D - Outside Diameter |
N/A 340 mm13.386 in |
d1 - Cone Outside Diameter |
N/A 297.7 mm11.721 in |
D1 - Cup Bore |
N/A 236 mm9.291 in |
E - Shoulder Diameter - Housing (Max) |
N/A 251 mm9.88 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 270 mm10.63 in |
r - Fillet Radius |
N/A 4 mm0.157 in |
S - Dimension |
N/A 104 mm4.095 in |
T - Total Width |
N/A 103 mm4.055 in |
T1 - Cage Position |
N/A 89 mm3.5 in |
T2 - Cone Width |
N/A 65.5 mm2.579 in |
T3 - Cup Width |
N/A 50 mm1.969 in |