CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 360 mm14.173 in |
d1 - Cone Outside Diameter |
N/A 315.9 mm12.437 in |
D1 - Cup Bore |
N/A 250 mm9.843 in |
E - Shoulder Diameter - Housing (Max) |
N/A 267 mm10.512 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 286 mm11.26 in |
r - Fillet Radius |
N/A 4 mm0.157 in |
S - Dimension |
N/A 110 mm4.331 in |
T - Total Width |
N/A 109.03 mm4.291 in |
T1 - Cage Position |
N/A 94.1 mm3.7 in |
T2 - Cone Width |
N/A 69.5 mm2.736 in |
T3 - Cup Width |
N/A 53 mm2.087 in |