CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 190 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796018648 |
Dimensions
D - Outside Diameter |
N/A 380 mm14.961 in |
d1 - Cone Outside Diameter |
N/A 332.9 mm13.106 in |
D1 - Cup Bore |
N/A 264.5 mm10.413 in |
E - Shoulder Diameter - Housing (Max) |
N/A 281 mm11.063 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 303 mm11.929 in |
r - Fillet Radius |
N/A 4 mm0.16 in |
S - Dimension |
N/A 117 mm4.606 in |
T - Total Width |
N/A 115 mm4.528 in |
T1 - Cage Position |
N/A 100.3 mm3.95 in |
T2 - Cone Width |
N/A 73 mm2.874 in |
T3 - Cup Width |
N/A 55.5 mm2.185 in |