CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 200 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796225459 |
Dimensions
D - Outside Diameter |
N/A 400 mm15.748 in |
d1 - Cone Outside Diameter |
N/A 350.7 mm13.807 in |
D1 - Cup Bore |
N/A 277.5 mm10.925 in |
E - Shoulder Diameter - Housing (Max) |
N/A 295 mm11.614 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 317 mm12.48 in |
r - Fillet Radius |
N/A 4 mm0.157 in |
S - Dimension |
N/A 122 mm4.803 in |
T - Total Width |
N/A 122 mm4.803 in |
T1 - Cage Position |
N/A 104.2 mm4.102 in |
T2 - Cone Width |
N/A 77 mm3.032 in |
T3 - Cup Width |
N/A 59.4 mm2.339 in |