CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 220 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796226432 |
Dimensions
D - Outside Diameter |
N/A 420 mm16.535 in |
d1 - Cone Outside Diameter |
N/A 371.6 mm14.63 in |
D1 - Cup Bore |
N/A 300 mm11.811 in |
E - Shoulder Diameter - Housing (Max) |
N/A 317 mm12.48 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 339 mm13.35 in |
r - Fillet Radius |
N/A 5 mm0.197 in |
S - Dimension |
N/A 132 mm5.197 in |
T - Total Width |
N/A 122 mm4.803 in |
T1 - Cage Position |
N/A 105.7 mm4.16 in |
T2 - Cone Width |
N/A 77 mm3.032 in |
T3 - Cup Width |
N/A 58.5 mm2.303 in |