CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 440 mm17.323 in |
d1 - Cone Outside Diameter |
N/A 391.6 mm15.417 in |
D1 - Cup Bore |
N/A 322 mm12.677 in |
E - Shoulder Diameter - Housing (Max) |
N/A 338 mm13.31 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 360 mm14.17 in |
r - Fillet Radius |
N/A 5 mm0.197 in |
S - Dimension |
N/A 142 mm5.591 in |
T - Total Width |
N/A 122 mm4.803 in |
T1 - Cage Position |
N/A 104.7 mm4.12 in |
T2 - Cone Width |
N/A 76 mm2.992 in |
T3 - Cup Width |
N/A 59 mm2.323 in |