CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 260 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796144347 |
Dimensions
D - Outside Diameter |
N/A 480 mm18.898 in |
d1 - Cone Outside Diameter |
N/A 427.9 mm16.846 in |
D1 - Cup Bore |
N/A 346 mm13.622 in |
E - Shoulder Diameter - Housing (Max) |
N/A 367 mm14.449 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 391 mm15.394 in |
r - Fillet Radius |
N/A 5 mm0.197 in |
S - Dimension |
N/A 154 mm6.063 in |
T - Total Width |
N/A 132.04 mm5.197 in |
T1 - Cage Position |
N/A 116.9 mm4.6 in |
T2 - Cone Width |
N/A 86 mm3.386 in |
T3 - Cup Width |
N/A 63 mm2.48 in |